Technology, construction and benefits of resistance temperature detectors (RTD)
When measuring temperature, the choice of the sensor is one of the most important decisions to make. Thermocouples (TCs) and resistance temperature detectors (RTDs) are commonly used in industrial applications. Proven in the process industry for decades, RTDs work on the principle that the electrical resistance of the sensor metal increases as the temperature rises. This change in resistance is measured and converted into temperature readings.
Nearly linear response, making them easy to calibrate and interpret
Suitable for a moderate temperature range: -200°C (300°F) to +850°C (1562°F)
Good long-term stability and repeatability
Low self-heating effect, resulting in minimal measurement errors
The Pt100 sensor is also known as a PTC, which stands for "positive temperature coefficient", meaning that the resistance increases as the temperature rises. A Pt100 RTD is suitable for the measurement of temperatures between -200°C (300°F) and +850°C (1562°F), depending on the sensor and the design. It is important to note that RTD sensors do not follow an ideal linear temperature-resistance curve and, unfortunately, the RTD becomes less linear as the temperature rises. The use of temperature transmitters can compensate these non-linearities. Endress+Hauser developed innovative, patented sensor technologies such as the iTHERM StrongSenswith highest vibration resistance, the fast-responding sensoriTHERM QuickSens and the iTHERM TrustSens with self-calibration function. Endress+Hauser RTD instruments meet the IEC 60751 accuracy class A as standard.
ПогрешностьClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Время откликаt90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Макс. рабочее давление (статическое)depending on the configuration
Диапазон рабочих температурPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
ПогрешностьClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Время откликаdepending on configuration
Макс. рабочее давление (статическое)depending on the configuration up to 500 bar
Диапазон рабочих температурPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Погрешностьdepending on application Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Время откликаdepending on application
Диапазон рабочих температур-196 °C…400 °C (-320,8 °F...752 °F)
ПогрешностьКласс AA по IEC 60751 Класс A по IEC 60751 Класс B по IEC 60751 Класс "специальный" или "стандартный" по ASTM E230 Класс 1 или 2 по IEC 60584-2
Время откликасверхмалое время отклика при использовании с термогильзой, t90 от менее 10 с в зависимости от конфигурации
Макс. рабочее давление (статическое)в зависимости от конфигурации, до 100 бар
Диапазон рабочих температурPT100 TF StrongSens: -50 °C ... 500 °C (-58 °F ... 932 °F) PT100 QuickSensTF: -50 °C ... 200 °C (-58 °F ... 392 °F) PT100 WW: -200 °C ... 600 °C (-328 °F ... 1112 °F) PT100 TF: -50 °C ... 400 °C (-58 °F ... 752 °F) Термоэлемент: Тип K: до 1100 °C (2012 °F) Тип J: до 800 °C (1472 °F) Тип N: до 1100 °C (2012 °F)
Преобразователь температуры HART® в исполнении для монтажа в клеммной головке, полевом корпусе или на DIN-рейке, с двумя универсальными входами для датчиков, пригодный для применения во взрывоопасных зонах и системах SIL 2.
ПогрешностьКласс AA по IEC 60751 Класс A по IEC 60751 Класс B по IEC 60751 Класс "специальный" или "стандартный" по ASTM E230 Класс 1 или 2 по IEC 60584-2
Время откликаt90 от < 1,5 сек – QuickSens в зависимости от конфигурации
Макс. рабочее давление (статическое)в зависимости от конфигурации
Диапазон рабочих температурPT100 TF StrongSens: -50 °C ... 500 °C (-58 °F ... 932 °F) PT100 QuickSensTF: -50 °C ... 200 °C (-58 °F ... 392 °F) PT100 WW: -200 °C ... 600 °C (-328 °F ... 1112 °F) PT100 TF: -50 °C ... 400 °C (-58 °F ... 752 °F) Термоэлемент: Тип K: до 1100 °C (2012 °F) Тип J: до 800 °C (1472 °F) Тип N: до 1100 °C (2012 °F)
ПогрешностьClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Время откликаdepending on configuration
Макс. рабочее давление (статическое)depending on the configuration up to 500 bar
Диапазон рабочих температурPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Максимальная длина по запросуup to 1.500,0 mm (59,06'')
A unique temperature sensor technology based on an integrated fixed-point reference element that enables reliable and accurate recalibration of the primary Pt100 RTD sensor.
Инновационное измерение температуры - надежный датчик температуры для высокоточного измерения и эффективного управления процессом. Вибростойкость до 60g.
Инновация в измерении температуры - датчик температуры с непревзойденно коротким временем отклика для высокоточного измерения и управления процессом. Устойчивость к вибрации до 60g.
/
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .