Memobase Pro CZL81 is a future proof software for documentation, reporting and monitoring. It enables operators to have a holistic overview of your Memosens sensors in use. Connect Liquiline Mobile CML18 via Memobase Pro App or cable connection and Ex-sensors via MemoLink to capture your data and ensure documentation of events such as calibration or adjustments. Generate reports and views to simplify your documentation needs.
Memobase Pro is a software for documenting, capturing and managing measuring points. The basic version contains:
Sample management
Calibration management
Fully traceable documentation for sensors
Liquline Mobile CML18 and Memobase Pro CZL81 provide measurements and sample management for:
pH/ORP
Conductivity
Dissolved oxygen
Преимущества
Digitized sensor lifecycle and traceability: fulfill documentation duties with export and reporting of measured values, calibration and adjustment values for reduced manual work in the field, quality assurance and laboratory
Easy operation and time savings: Simplify your calibration and adjustment thanks to modern UX, reduced training efforts and intuitive wizards (e.g. for integration of buffer solutions)
Enhanced visibility: overview of all measuring points and measuring values, full-blown access to sensor condition data and calibration history
Standardized digital measurement environment: Independent of the use case the platform adjusts to your needs and measuring demands with the different cross-platform components such as Liquiline CML18, Memobase Pro App and Memobase Pro CZL81
No IT security concerns and flexibility: Memobase Pro CZL81 uses Windows framework and authentication to ensure compliance and security
Узнайте, как мониторинг состояния обеспечивает более безопасную, эффективную и экономически выгодную эксплуатацию туннелей в амстердамском туннеле Гааспердаммер.
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
Memosens CPS11E ensures precise pH monitoring in biodiesel production, improving product quality, process stability and sensor lifetime under harsh conditions.
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Монтаж
Laboratory or work bench applications in safe area.
Характеристики
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Диапазон измерения
Dependent on connected sensors, please see sensor specifications
Принцип измерения
Memosens and measuring principles of the connected sensors
Материал
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Габаритные размеры
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Сертификаты на взрывозащиту
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Степень защиты
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Входной сигнал
Memosens
Выходной сигнал
USB
Принцип измерения
Стеклянный электрод
Применение
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Монтаж
Laboratory or work bench applications in safe area.
Характеристики
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Диапазон измерения
Dependent on connected sensors, please see sensor specifications
Принцип измерения
Memosens and measuring principles of the connected sensors
Материал
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Габаритные размеры
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Сертификаты на взрывозащиту
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Степень защиты
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Входной сигнал
Memosens
Выходной сигнал
USB
Принцип измерения
Датчик кислорода
Применение
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Монтаж
Laboratory or work bench applications in safe area.
Характеристики
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Диапазон измерения
Dependent on connected sensors, please see sensor specifications
Принцип измерения
Memosens and measuring principles of the connected sensors
Материал
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Габаритные размеры
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Сертификаты на взрывозащиту
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Степень защиты
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
La digitalizzazione al
vostro ritmo
Software a prova di futuro Memobase Pro
Инновации (IN)
Версия на итальянском языке - 04/2025
New version available in English
La digitalizzazione al vostro ritmo Software a prova di futuro Memobase Pro per la documentazione, la gestione dei report e il monitoraggio dei sensori Memosens
Memobase Pro WINDOWS application for documentation, reporting and monitoring of your Memosens sensors. This version is a pre-release of Memobase Pro permitted use is product test (capability, capacity, stability, etc.) only! License may be time limited. The use of the software application for productive commercial use is NOT permitted.
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .