Title

Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

WirelessHART - flexibility in process management

Reduce your project costs thanks to more efficient planning and rapid installation

WirelessHART is a wireless technology specifically conceived for process automation. It adds wireless capabilities to the HART protocol while maintaining compatibility with existing HART devices, commands and tools.
WirelessHART has a number of features, e.g. self-organization and self-healing, that ensure reliable operation, flexibility and quick installation. Security and integrity are guaranteed by time synchronized communication, key management and encryption according to AES128.

Advantages of WirelessHART technology

  • Remote and difficult-to-access measuring points connected without expensive cables

  • Simple planning, rapid installation, quick integration into the plant infrastructure

  • High level of reliability due to redundant communication paths

  • Easiest upgrade of Endress+Hauser and 3rd party HART devices

  • Simple parameterization and monitoring of entire plant sections using DTM and DD technology with e.g. FieldCare, Plant Asset Management software

WirelessHART solutions add wireless capabilities to your existing HART devices and tools. © 2013 HART Communication Foundation, all rights reserved

State-of-the-art technology

WirelessHART is a technology for wireless communication specifically conceived for process automation. It adds wireless capabilities to the HART protocol while maintaining compatibility with existing HART devices, commands and tools.

  • The network and security manager is responsible for configuring, managing and monitoring the network

  • The WirelessHART network protocol has built in safeguards that ensure reliable and secure communication

Many possibilities for use

Successfully WirelessHART solutions implemented worldwide.

WirelessHART technology already finds use worldwide. Endress+Hauser’s specialists have realized numerous challenging projects professionally and to the full satisfaction of their customers.

WirelessHART offers solutions for:

  • Rapid and flexible installation

  • Flexible and mobile installations

  • Moving plant equipment

  • Bridging obstacles

  • Upgrading legacy technology

Start networking with WirelessHART

Upgrade your HART or 4 to 20 mA device with wireless technology using a WirelessHART Adapter SWA70 and Fieldgate SWG70. Our adapter and fieldgate concept allows legacy and new devices to be integrated into a wireless network.

Endress+Hauser offers a unique selection of HART and 4 to 20 mA devices as well as a multitude of supporting services. We guarantee seamless integration into the systems of a wide variety of manufacturers.

Components of a WirelessHART network

  • The WirelessHART Adapter transmits the measurement and diagnostic information of the attached HART device

  • The WirelessHART Fieldgate receives the information and makes it available to the plant network via Modbus or OPC using Ethernet or RS485 communication

  • The information is made available via: Modbus TCP, HART protocol or EtherNet/IP

  • Robust security and authentication measures following open standards with state-of-the-art key management ensure that network and data are protected at all times

WirelessHART ensure efficient planning & rapid installation

©Endress+Hauser
WirelessHART solutions reduce costs; provide you with more information about your process and plant. © Endress+Hauser

WirelessHART solutions add wireless capabilities to your existing HART devices and tools. It provides you with more information; reduce costs thanks to more efficient planning and rapid installation.

Network your devices with WirelessHART now. © Endress+Hauser

Start networking with WirelessHART
Upgrade your HART or 4 to 20 mA device with wireless technology using a WirelessHART Adapter SWA70.

Flexible WirelessHART solution in the extraction of crude oil. © Endress+Hauser

Flexible WirelessHART solution in the extraction of crude oil considerably reduce the installation effort per well head; the installation time is reduced; communication cable can be saved.

WirelessHART in the production of catalyzers. © Endress+Hauser

In the manufacture of catalyzers, the product is made in a large number of steps. One of these is the drying process. WirelessHART devices transmit the HART information from the instruments.

WirelessHART for groundwater monitoring. © Endress+Hauser

Flexible WirelessHART solution for the monitoring of groundwater considerably reduce the installation effort. The system delivers reliable measurement data from measuring points widely distributed.

WirelessHART in toxic waste incineration. © Endress+Hauser

In a difficult to access DeNOx plant, the advantages of WirelessHART can be demonstrated by the quick and uncomplicated realization of the project; considerably reduce engineering and wiring costs.

WirelessHART for inventory control in a tank farm. © Endress+Hauser

WirelessHART solution provides fully integrated inventory control while saving on installation and cabling costs.

With Endress+Hauser as a partner, you benefit from over 25 years experience in digital communication ©Endress+Hauser

A reliable partner
With Endress+Hauser as a partner, you benefit from over 25 years experience in digital communication.
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
Загрузки

    Competence brochure WirelessHART

    Endress+Hauser’s WirelessHART solutions provide you with more information about your process and plant. Your project costs are also reduced thanks to more efficient planning and rapid installation.