CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, NOx, O2, SO2, TOC Углеводороды (например, C2H2), галогенированные углеводороды (например, CH2Cl2) и другие газы по запросу
The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.
Measurements in raw or clean gas
Measurements in process gases
Emissions monitoring, compliant with current EU directives
Device properties:
Analyzers and measured parameters can be retrofitted at any time
Available in a standard size or as a space-saving compact version
Meets the requirements for an automated measurement system (AMS) according to EU standards
Sample gas bypass for very short response times
Matches specific demands even for highly dusty process applications and ATEX applications
Преимущества
Customizable to the measuring task thanks to the modular design
Proven system components ensures high reliability
Comprehensive service packages available (incl. installation and commissioning)
Various type of cold-xtractive or hot-extractive analyzers can be combined in a MKAS together with DAS, NOx Converter, etc
Borealis is monitoring of polypropylene and polyethylene grades during olefin polymerization reactions in continuously fed loop reactors in the Chemical Industry.
CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, NOx, O2, SO2, TOC Углеводороды (например, C2H2), галогенированные углеводороды (например, CH2Cl2) и другие газы по запросу
Диапазон температур окружающей среды
Внутри помещений: +5 °C ... +40 °C При необходимости возможно расширение системы Внутри помещений с охлаждающим устройством: +5 °C ... +50 °C При необходимости возможно расширение системы Вне помещений: -20 °C ... +50 °C При необходимости возможно расширение системы
Класс защиты
Внутри помещений: IP54 При необходимости возможно расширение системы. Внутри помещений с охлаждающим устройством: IP34 При необходимости возможно расширение системы Внутри помещений с охлаждающим устройством: IP56 При необходимости возможно расширение системы
Emission Monitoring Solutions – broad instrument portfolio and
longstanding experience
Версия на английском языке - 01/2025
New version available in English
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glance
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to combustion efficiency to emissions monitoring.
Emission Monitoring Solutions – broad instrument portfolio and
longstanding experience
Брошюра о компетенции (CP)
Версия на английском языке - 01/2025
New version available in English
An overview brochure about emission monitoring, their measuring principles and technologies, global requirements and services, a selection guide and the measuring devices at a glance
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .