Comprehensive real-time gas analysis for efficient and safe bunker metering of LNG transfers
As the maritime industry transitions towards cleaner bunker fuels, the demand for LNG as a marine fuel is rising. Measuring the energy content during bunkering is challenging not only for the handling of cryogenic fluids but also accounting for the varying composition from different sources and the aging affects quality, too. Endress+Hauser has developed an industry-leading LNG bunkering solution to provide for the most accurate, efficient, and safe real-time metering of LNG transfers.
1st solution on the market
that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
How we can help
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering
Monitor LNG composition in real time with patented Raman technology and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards
Reduce overall operating costs thanks to low-maintenance measuring instrumentation
Ensure efficient space management onboard the barge while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs
Benefit from one a single source provider for all equipment
Мы предлагаем
Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Аппаратное и программное обеспечение
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and...
Проведите успешную разработку и реализацию проекта, доверьте пуско-наладочные работы специалистам и обеспечьте оптимальную производительность предприятия — обратитесь к сервисным услугам Endress+Hauser.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tank gauging system for the Oil & Gas industry
Tank gauging system for the Oil & Gas industry
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Coriolis master meter provers for the Oil industry
Coriolis master meter provers for the Oil industry
Learn how our turnkey master meter provers allow you to check your duty meters easily, quickly and reliably. Gain maximum accuracy while complying with regulations and minimizing operational costs.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .