Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as calibration and carrier gases). Endress+Hauser has decades of experience in process automation which we use to offer customers turnkey installations and comprehensive solutions to improves their processes.
Solution overview:
Available for:
Нефть и газ/судостроение
Hardware & Software:
Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus TCP/IP or RS485
Raman Rxn-41 probe
Up to 500 m fiber optic cable
Kit for surrogate validation
Services:
Application consultancy & onsite inspection
Project management & engineering
FAT & SAT
Project commissioning
System performance verification services
Customer training
Instant LNG truck loading measurements
without the wait and maintenance
Our Raman analyzers are ready when the flow begins during LNG truck loading. Ideal for all cargo sizes, this technology is immune to flow variations or interruptions. It generates safe, precise, and accurate measurements of LNG composition, Btu, and Wobbe index without the cooling delay and maintenance of GC/vaporizer systems. With a compact footprint and easy installation, our analyzers reduce OPEX by requiring no consumables, sample conditioning, vaporizers, or vacuum-jacketed tubing.
Improve the speed and quality of your LNG truck loading transactions with accurate, “instant on” LNG composition measurements that do not require cool down times and maintenance delays.
Fast response
Achieve a faster measurement response to the initiation of LNG flow
Safe and proven
Employ a safe, proven LNG measurement technique - verified by the GERG
Accurate
Realize accurate composition measurements immune to LNG flow variations
No need for sample extraction
Avoid the need for sample extraction using in situ cryogenic measurement probes
Avoid quality issues
Rapidly detect changing LNG compositions to avoid quality issues
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for the reliable chemical composition measurement in LNG custody transfer applications.
/
Interested in our solutions? Our consultants can answer all your questions
Raman method for custody transfer measurements of LNG
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Узлы учета для автоматических систем налива нефтепродуктов и газа
Откройте для себя отраслевые решения Endress+Hauser для точного и безопасного коммерческого учета жидких продуктов в автомобильном и железнодорожном транспорте.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .