Boost heat exchanger efficiency and safety
with accurate non-invasive temperature measurement
Accurate temperature measurement in the heat exchanger is critical for process efficiency, monitoring the thermal behavior of the heat exchanger itself, product quality and safety, and environmental concerns. It prevents overheating or undercooling, reduces energy consumption, and meets industry standards and regulatory requirements.
Benefits
Improved efficiency & safety
Improved energy recovering rates
Easy installation
Reduced maintenance
Reliable performance
The challenge
Monitoring multiple measuring points across different pipes of a heat exchanger is challenging due to different pipe sizes, vibrations, and high flow rates. Accurate temperature monitoring at inlets and outlets is crucial for efficient heat transfer and a stable gas composition. Continuous temperature measurement ensures the heat exchanger operates within desired parameters and detects deviations promptly.
Our solution
The non-invasive thermometer iTHERM SurfaceLine TM611 successfully meets the challenges of temperature monitoring in a heat exchanger. By measuring temperature accurately and fast, the performance and efficiency of the heat exchanger can be optimized, resulting in improved product quality and operational reliability.