Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Monitoring systems for municipal wastewater treatment plants

Smart effluent monitoring gives cost savings and improved process control with sustained compliance

Water monitoring panels for wastewater treatment plants

Пример доступного решения

Simplify and optimize your municipal wastewater quality monitoring with our complete, ready-to-connect analysis solutions for convenient measurement of multiple parameters from one location. Sustain compliance to your legal limits. Reduce your planning, installation, and maintenance effort. Lower your costs.

Solution overview:

Available for:
Водоснабжение и водоотведение

Hardware & Software:

  • Monitor up to 8 water quality parameters per transmitter with our Liquiline multi-parameter transmitter
  • Pre-calibrated sensors with Memosens technology (3rd party sensors on request)
  • Monitor parameters such as: pH/ORP, conductivity, dissolved oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, orthophosphate, nitrate/nitrite, sum parameters (COD, TOC, TP, SAC), various metals
  • Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
  • Flow assemblies suitable for wastewater applications, low-clogging, easy to clean
  • Robust PVC-U tubing material
  • Optional features including grab sample valves and automatic cleaning

Services:

  • Consulting and planning
  • Project management
  • Factory Acceptance Test (FAT)
  • Site Acceptance Test (SAT)
  • Commissioning and training by experienced service engineers
  • Troubleshooting and repair
  • Remote support where required
  • Worldwide support

Turnkey monitoring of all parameters via a single panel

Adapted to your requirements, our wide range of turnkey monitoring panels enables convenient, transparent measurement of all required wastewater parameters. Time is not the only saving. Clear panel design reduces the expertise required in operation. Large diameter PVC-U pipes offer robust operation with minimal maintenance. Liquiline and Memosens technologies offer remote access and status data. Lower your monitoring costs, sustain compliance, and improve process control with Endress+Hauser.

With long experience in municipal wastewater quality monitoring, expert project managers, the latest logistic chains, and long-term availability for products and services, we can deliver and commission complete effluent quality monitoring systems anywhere in the world. Not only do our solutions make wastewater quality monitoring easier and more cost-effective, they prepare you to meet the evolving compliance requirements of your industry.

Accelerate your planning and engineering phases

with turnkey solutions, and seamless integration to your existing communication networks. (PROFIBUS DP, Modbus TCP/IP, remote monitoring via Web server or Cloud connection)

Wall mounted and simple to connect

The assembly and sensors are equally simple to operate and maintain. Measured values, status, and health of all the measuring devices can be visualized in your process control center or via an app.

Consistent documentation and calibration traceability

With our state-of-the-art Liquiline, Memosens and Heartbeat technologies, and comprehensive diagnostics for compliance to legal limits. Additional grab samples are also possible.

Compliant

All of our panels carry CE marking, are compliant according to local regulations, and are suitable for all non-Ex areas.

Benefit from expert ongoing support throughout the asset lifecycle

augmented as required with IIoT connectivity for remote monitoring. Our solutions can be expanded in step with your requirements.

Interested in our solutions? Our consultants can answer all your questions

Offering highlights

/

Загрузки

Познакомьтесь с дополнительными материалами

document icon
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
download icon Загрузить
document icon
Measuring cabinets and containers
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
download icon Загрузить

Interested in our solutions? Our consultants can answer all your questions

Примечание

Explore other solutions