Raman Rxn-41 in situ probe - fiber cable up to 500m (300m with one fiber)
Cabinets and shelters
Surrogate validation kit
Power and communications distribution
Secure remote access
Services:
Application consultancy & onsite inspection
Project management & engineering
FAT & SAT
Project commissioning
Customer training
Delay-free LNG composition measurement
with no consumables or sample conditioning
Endress+Hauser Raman analyzer solutions offer real-time LNG composition measurement for better feedback control of the liquefaction process. Accurate and reliable analysis enables process optimization and composition adjustment to ensure LNG sent to storage tanks meets specifications. By helping to prevent roll-over, our Raman technology also increases storage safety. In addition, our analyzers do not require sample transport or vaporization for measurement which speeds results and lowers OPEX.
Endress+Hauser’s experience in process automation equips us to assist our customers with turnkey installations and full solutions. Our proven Raman technology delivers reliable LNG composition measurement so that process optimization controls, quality specifications, and safety considerations can be met.
Instantaneous measurement
In-line, instantaneous Raman measurement of LNG in the cryogenic liquid phase
Multiple calculations
Density, temperature, and N2 calculations of the rundown lines
Reliable measurement
Accurate, reliable measurement for feedback on the liquefaction process
Immunity to LNG flow variations
No vaporizer required
No moving parts, no insulated transfer lines to maintain, and no consumables
such as calibration and carrier gases
Interested in our solutions? Our consultants can answer all your questions
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Узлы учета для автоматических систем налива нефтепродуктов и газа
Откройте для себя отраслевые решения Endress+Hauser для точного и безопасного коммерческого учета жидких продуктов в автомобильном и железнодорожном транспорте.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Измерение состава СПГ при загрузке грузовика
Узнайте, как рамановская спектроскопия позволяет преодолевать трудности и получать стабильно быстрые и точные показания во время загрузки СПГ в автоцистерны.
Система измерения уровня сжиженного природного газа мирового класса для резервуаров СПГ.
Измерение уровня в резервуарах и эксплуатационная безопасность при управлении запасами СПГ
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .