Title

Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
ISO17025-accredited calibration laboratory

Calibration laboratory

Reliable measurement results through traceable calibrations

The accredited calibration laboratory of Endress+Hauser Level+Pressure has operated since 1994 in accordance with ISO/IEC 17025. We perform traceable calibrations for gauge, absolute and differential pressure, vacuum and temperature in line with recognized international standards.
ISO/IEC 17025 calibration (DKD/DAkkS in Germany) can be ordered directly with the instrument configuration, ensuring full documentation and traceability.

Since 1994 we run an ISO17025-accredited calibration laboratory. We perform traceable calibrations for positive and negative gauge pressure, absolute pressure, differential pressure, vacuum and temperature. Our service for you: You can order traceable ISO17025-calibrations (DKD/DAkkS) directly with the instrument configuration.

Контакты