Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology
Memosens technology has revolutionized liquid analysis technology. It converts the measured value to a digital signal and transfers it inductively to the transmitter, eliminating the problems associated with moisture. With signal alarms in the event of transmission disruption, Memosens offers safe data transfer for increased availability of the measuring point and trouble-free processes. With Memosens 2.0, measuring points become completely future-proof and ready for IIoT.
Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.
Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.
Benefits
Connected: Memosens 2.0 offers extended storage of calibration, sensor and process data. It facilitates better trend identification, a more precise process management and provides a future-proof basis for predictive maintenance and IIoT services.
Seamless integration: Memosens 2.0 and Liquiline offer numerous protocols, interfaces and bus communication for fast integration into existing infrastructures and plant asset management.
Safe: Non-contact digital data transmission eliminates the effects of moisture, corrosion, and salt bridges with alert messaging if the signal transmission is disturbed. Galvanic isolation ensures interference-free measurement and EMC safety.
Simple: Calibration under favorable lab conditions, lockable bayonet connector and true plug & play make sensor handling a breeze.
Reduced operating costs: On-site sensor exchange using pre-calibrated sensors reduces process downtime and regular regeneration extends sensor lifetime.
Memosens 2.0 preserves all benefits of the Memosens technology and brings it to a new level. It stores 8 times more data, such as calibration histories and load matrices, paving the way for true predictive maintenance and enhanced IIoT services. It also offers full flexibility in hazardous areas since all Ex sensors can be matched to all Liquiline transmitters with the respective approval. Memosens 2.0 sensors are backwards-compatible for fast integration into existing systems.
Диапазон измерения0,1 ... 10 мг/л общего содержания хлора
Рабочая температура5 ... 45 °C (41 ... 113 °F)
Рабочее давление1 ... 4 бар (14,5 ... 58 psi)
Метод измеренияОбщий хлор состоит из свободного хлора (HOCl, OCl-) и связанного хлора (хлораминов) - все компоненты восстанавливаются на рабочем электроде - практически отсутствует зависимость от pH
Рабочая температура+0 to 45 °C (32 to 110 °F), non freezing
Рабочее давление1 bar (14.5 psi), 2 bar (29 psi) absolute
Метод измерения- closed 2 electrode system - conversion of ozone into a signal current in nA - signal current is proportional to the concentration of ozone - the measurement is not pH dependent
Точность работы точки измерения напрямую зависит от датчика. Наш опыт и возможности производственного оборудования позволяют предложить вам неизменно высокоточные и высококачественные датчики.
Выбирая платформу Liquiline, вы получаете эффективную экономию складских запасов, сокращение времени на установку и выигрываете в эксплуатационной безопасности!
/
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .