Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Электромагнитный метод измерения расхода более чем за 60 лет отлично зарекомендовал себя во многих областях применения. Универсальные электромагнитные расходомеры задействованы во всех отраслях промышленности.
Read more
/
Analytical panels
Maximize membrane lifetime with monitoring panels
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Optimize cleaning cycles with differential pressure
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Увеличение численности населения, нехватка воды и изменение климата существенно влияют на кол-тво водных ресурсов. Повторно используемая вода — самый экологичный ресурс, потребляющий меньше энергии по сравнению с опресненной морской водой.
Благодаря сотрудничеству с такими надежными партнерами, как Endress+Hauser и Rockwell Automation, компании Garver удалось добиться нулевого сброса жидких отходов во время продувки градирен.
Wernsing Feinkost GmbH relies on measurement technology and engineering from Endress+Hauser to ensure the wastewater treatment facility operates smoothly around-the-clock.
Increase water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. Discover how reliable process data help DMK Group.
/
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Discover more water or wastewater related information
Membrane filtration in water treatment
Optimize the performance of your membrane filtration control with Endress+Hauser instrumentation and ensure the highest standards in water quality.
Водоснабжение и водоочистка: Вода – наша жизнь
На базе нашего отраслевого опыта в более чем 100 странах мы можем помочь вам повысить безопасность и эффективность предприятия, оптимизировать затраты во внутренних водных процессах и поддержать в управлении рисками и отказами.
Решения для водоснабжения и водоочистки
Мы поможем Вам выполнить требования нормативной базы на всех этапах водоподготовки и очистки сточных вод. Применяйте решения Endress+Hauser для ваших отраслевых задач.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .