Explore our featured products
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Compare
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s) Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec
Measuring range
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
Max. process pressure
PN 40, Class 300, 20K
Wetted materials
Liner: PFA; PTFE Electrodes: 1.4435 (F316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum; Titanium
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Max. process pressure
PN 100, Class 600, 63K
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)
Accuracy
+/-1 mm (0.04 in)
Process temperature
-40 to +150 °C (-40 to +302 °F)
Process pressure / max. overpressure limit
-1 to +20 bar (-14.5 to +290 psi)
Max. measurement distance
15 m (49 ft)
Main wetted parts
PEEK PTFE 316L (for threaded connections)
Process temperature
-50 °C...+150 °C (-58 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...100 bar Vacuum...1450 psi
Min. density of medium
0.5 g/cm³ (0.4 g/cm³ optional)
Measured variables
Gas components, calorific value, density, Wobbe index, molar mass, compressibility
Measuring medium
Natural gas, biogas, air, H2, O2, N2
Analysis time
≥45 seconds
Measured variables
Volumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring Medium
Natural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size
3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
J22 TDLAS gas analyzer
Proven technology for accurate and reliable measurement of H2 O in natural gas, biomethane (RNG), carbon dioxide (CCUS), and hydrogen
Measuring principle
TDLAS
Measured variables
Concentration Dew Point Cell Pressure Cell Temperature
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1 PESO / KCs / JPNEx Zone 1 INMETRO Zone 1 CNEx Zone 1 CSA Class I, Division 1 CSA Class I, Zone 1
Measuring principle
TDLAS
Analyte and measurement ranges
H2S (Hydrogen sulfide): 0 to 10 ppmv 0 to 500 ppmv other ranges by request
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1 PESO / KTL / JPNEx Zone 1 INMETRO Zone 1 CNEx Zone 1 CSA Class I, Division 1 CSA Class I, Zone 1
Accuracy
Standard: up to 0.05 % Platinum: up to 0.025 %
Process temperature
Standard: -40°C…+125°C (-40°F…+257°F) Diaphragm seal: -40°C...+400°C (-40°F...+752°F)
Pressure measuring range
400 mbar...700 bar (1.5 psi...10,500 psi)
Main wetted parts
316L, AlloyC, Tantal, Monel, PTFE, Gold
Material process membrane
316L, AlloyC, Tantal, Monel, PTFE, Gold
Measuring cell
400 mbar...700 bar (6 psi...10,500 psi)
Discover new products by industries
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all